您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
CE13 17 x 50
Optibelt
Metal Products
Clamping Elements
Powered by
CAD模型選擇
{optibelt/metall/spannelemente/type_ce13_asmtab.prj},{NB=CE13 17 x 50},{BEZ=CE13 17 x 50},{ANR=1851932},{GTIN=4014486910001},{DB=17},{OD=50},{L1=50},{L2=16},{L3=44},{L=56},{UEDNM=179},{AF=21},{SG=M6x45},{ST=Zylinderschraube mit Innensechskant / DIN 912},{SW=5},{SFK=12.9},{OFS=Brüniert},{SA=4},{FPW=21},{FPN=166},{SAM=17.0},{MATERIAL=Stahl 40Cr},{OFB=vergütet},{SZ=ja},{VBM=nein},{SHT=h8},{BT=H8},{OFR=</= Ra 1.6},{GEWICHT=0.51},{QS=nach ISO 254},{PPATH=assemblies/type_ce13_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BEZ
Designation Sales
CE13 17 x 50
CE13 17 x 50
ANR
Part ID
1851932
1851932
GTIN
Global Trade Item Number
4014486910001
4014486910001
DB
Bore Diameter
17
17
mm
OD
Outside Diameter
50
50
mm
L1
50
50
mm
L2
16
16
mm
L3
44
44
mm
L
56
56
mm
UEDNM
Max. Transmittable Torque
179
179
Nm
AF
Axial Force
21
21
KN
SG
Screw Dimension
M6x45
M6x45
ST
Screw Type
Hexagon Socket Head Cap Screw / DIN 912
SW
Wrench Size
5
5
mm
SFK
Screw Strength Class
12.9
mm
OFS
Surface Treatment Screws
Black Oxide
SA
Number of Screws
4
4
FPW
Surface Pressure Shaft
21
21
N/mm^2
FPN
Surface Pressure Hub
166
166
N/mm^2
SAM
Screw Tigthening Torque
17.0
17.0
Nm
MATERIAL
Material
Steel 40Cr
OFB
Surface Treatment
Tempered
SZ
Self Centering
Yes
VBM
Offset during Assembly
No
SHT
ISO Shaft Tolerance
h8
BT
ISO Bore Tolerance
H8
OFR
Roughness Shaft and Bore
</= Ra 1.6
um
GEWICHT
approx. Weight
0.51
0.51
kg
QS
Quality Standard
acc. to ISO 254
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D